Download document () of 20

GHG2736000R0003

Eaton Crouse-Hinds series GHG273 change-over switch, 16A, 2 x M20 entries, Polyamide, 250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series GHG273 change-over switch
Catalog Number
GHG2736000R0003
EAN
4250217425929
Product Length/Depth
85 mm
Product Height
115 mm
Product Width
64 mm
Product Weight
0.32 kg
Global Catalog
GHG2736000R0003

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Ingress protection (IP) ratings
IP66
Amperage Rating
16A
Entry size
2 x M20
Material
Polyamide
Voltage rating
250 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.