Download document () of 20

GUR3

Eaton Crouse-Hinds series Condulet GUR conduit outlet box with cover, Feraloy iron alloy, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUR conduit outlet box with cover
Catalog Number
GUR3
UPC
782274101682
Product Length/Depth
4.13 in
Product Height
4.13 in
Product Width
2.68 in
Product Weight
3.9 lb
Global Catalog
GUR3

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4
Material
Feraloy iron alloy
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.