Photo is representative
Download
Eaton Series C molded case circuit breaker frame, MDL-frame, HMDL, Frame only, Three-pole, 800A, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 50/60 Hz
Product Name |
Eaton Series C molded case circuit breaker frame
|
Catalog Number |
HMDL3800F
|
UPC |
782114350584
|
Product Length/Depth |
18.6 in
|
Product Height |
8.3 in
|
Product Width |
11 in
|
Product Weight |
26.2 lb
|
Certifications |
UL Listed
|
Global Catalog |
HMDL3800F
|
Amperage Rating |
800 A
|
Circuit breaker type |
HMDL
|
Circuit breaker frame type |
Frame only
|
Series |
Series C
|
Frame |
MDL
|
Interrupt rating |
100 kAIC at 240 Vac
65 kAIC at 480 Vac |
Number of poles |
Three-pole
|
Type |
Frame only
|