Download document () of 20

HUB5

Eaton Crouse-Hinds series HUB conduit hub, Malleable iron, 1-1/2", Space-Saver

General specifications

Product Name
Eaton Crouse-Hinds series HUB conduit hub
Catalog Number
HUB5
UPC
782274490397
Product Length/Depth
2.37 in
Product Height
2 in
Product Width
2.37 in
Product Weight
0.2 lb
Global Catalog
HUB5

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Space-Saver
Material
Malleable iron
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.