Right angle plug, IP40, size 2, 7 male contacts, cable clamp backshell; JBXFC2G07MCNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFC2G07MCNDSR
|
Product Length/Depth |
42.5 mm
|
Product Height |
36.5 mm
|
Product Width |
15 mm
|
Product Weight |
34.18 g
|
Compliances |
UL 1977
|
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|