Download document () of 20

JBXHD0G04MSSDSR

Protuding front mount receptacle, IP68, size 0, 4 male contacts; JBXHD0G04MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G04MSSDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
10.96 g
Compliances
UL 1977

Export product specification