Photo is representative
Download
Eaton B-Line series KwikRail cable tray, horizontal tee fitting, 6" height, Aluminum, 9" rung spacing, 9" width, 12" radius
Product Name |
Eaton B-Line series KwikRail cable tray system
|
Catalog Number |
KR6A09-09-HT12
|
UPC |
799038846901
|
Product Length/Depth |
12 in
|
Product Height |
6 in
|
Product Width |
0.001 in
|
Product Weight |
6.366 lb
|
Compliances |
Not Applicable
|
Certifications |
UL/CSA
|
Global Catalog |
KR6A09-09-HT12
|
Material |
Aluminum
|
Radius |
12 in
|
Fitting Type |
Horizontal tee fitting
|