Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
LB27
|
UPC |
782274513300
|
Product Length/Depth |
5.19 in
|
Product Height |
2.5 in
|
Product Width |
1.56 in
|
Product Weight |
1.17 lb
|
Global Catalog |
LB27
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
3/4"
|
Shape |
LB
|