Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LB shape, 3"
Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
|
Catalog Number |
LB888
|
UPC |
782274517506
|
Product Length/Depth |
13.94 in
|
Product Height |
6.5 in
|
Product Width |
5 in
|
Product Weight |
15.5 lb
|
Global Catalog |
LB888
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
3"
|
Shape |
LB
|