Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LL shape, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
LL17
|
UPC |
782274523606
|
Product Length/Depth |
4.56 in
|
Product Height |
2.25 in
|
Product Width |
1.38 in
|
Product Weight |
0.91 lb
|
Global Catalog |
LL17
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
1/2"
|
Shape |
LL
|