Eaton Exceder LED3 strobe, LED, ceiling, red, no lettering, amber lens, indoor
Product Name |
Eaton Exceder LED3 strobe
|
Catalog Number |
LSTRC3-NA
|
UPC |
786697262692
|
Product Length/Depth |
1.85 in
|
Product Height |
6.25 in
|
Product Width |
6.25 in
|
Product Weight |
0.542 lb
|
Compliances |
Not Applicable
|
Global Catalog |
LSTRC3-NA
|
Compliance and standards |
CSFM
ULC UL |
Mounting Method |
Ceiling
|
Housing color |
Red
|
Housing material |
UV Stabilized Plastic
|
Lens color |
Amber
|
Lens material |
Lexan
|
Lamp type |
LED
|
Current draw (DC) |
0.040/0.053/0.155/0.248
|
Lettering |
No lettering
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 75 cd 95 cd |
Voltage |
24 V
|