Photo is representative
Download
Eaton Battery Pack 4 x 1.2V 4.8 Volt 1.2AH housing X NA
Product Name |
Eaton emergency lighting battery
|
Catalog Number |
LUM11088
|
Model Code |
BATTERY NICD 4.8V/1.2AH PACK
|
EAN |
3660191110888
|
Product Length/Depth |
10 cm
|
Product Height |
10 cm
|
Product Width |
10 cm
|
Product Weight |
0.17 kg
|
Compliances |
CE marking
|
Global Catalog |
LUM11088
|
Battery pack |
True
|
Capacity |
1200 mAh
|
Model |
Nickel cadmium
|
Number of cells |
4
|
Nominal voltage |
4.8 V
|