Eaton Bussmann series high speed trip indicator accessory, AC 50/60 Hz resistive load- 4A at 250V RMS and 6A at 127V RMS, DC resistive load - .7A DC at 110 Vdc and 2A DC at 30 Vdc, Contact to contact (RMS)- 1000V and 1500V, Non Indicating
Product Name |
Eaton Bussmann series high speed trip indicator accessory
|
Catalog Number |
MAI
|
UPC |
051712840019
|
EAN |
5027590503525
|
Product Length/Depth |
114 mm
|
Product Height |
10 mm
|
Product Width |
114 mm
|
Product Weight |
9 g
|
Certifications |
Not Applicable
|
Voltage rating |
Contact to contact (RMS)- 1000 V and 1500 V, 110 Vdc
|