Download document () of 20

ML3A4WC030F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, STOOW cable, #16 AWG, Male, straight plug, internal thread, pigtail, Passive, Zinc, Three-pole, Style I, 3 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML3A4WC030F
UPC
662275945549
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Global Catalog
ML3A4WC030F

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4
13
1
6P
3
Ingress protection (IP) ratings
IP68
Amperage Rating
13 A
Number of poles
Three-pole
Cable/wire size
#16 AWG
Cable type
STOOW
Cable length
3 ft
Connector type
Passive
Gender
Male
Material
Zinc
Style
Style I
Configuration
Male, straight plug, internal thread, pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.