Download document () of 20

MP2424

Eaton Crouse-Hinds series EJB mounting plate, 24" x 24", Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EJB mounting plate
Catalog Number
MP2424
UPC
662276330993
Product Length/Depth
0.13 in
Product Height
23 in
Product Width
23 in
Product Weight
1 lb
Global Catalog
MP2424

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Enclosure size
24" x 24"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.