Download document () of 20

N054-024

24-Port 1U Rack-Mount Cat5e Feedthrough Patch Panel, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N054-024
UPC
037332125460
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
0.95 lb
Compliances
TAA Compliant
Global Catalog
N054-024

Product specifications

Type
Rackmount
Color
Black
Package Contents
24-Port Cat5e Feed-Through 1U Patch Panel
Detachable Cable Management Bracket
Package of 24 4" Wire Ties
System Requirements
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Cat5e RJ45 Jacks on both sides of the panel
Installs easily in 19" racks or wall-mounts
Cable management bar keeps patch cables tidy
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
30 W
Number Of Ports
24
TAA Compliance
Yes
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Feed-Through

Export product specification