2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
| Product Name |
Eaton Tripp Lite series faceplate
|
| Catalog Number |
N206-FP02-IND
|
| UPC |
037332206268
|
| Product Length/Depth |
0.5 in
|
| Product Height |
7.7 in
|
| Product Width |
5 in
|
| Product Weight |
0.17 lb
|
| Compliances |
REACH
RoHS |
| Certifications |
UL Listed
|
| Global Catalog |
N206-FP02-IND
|
| Application |
|
| Color |
Silver
|
| Product Features |
Industrial Grade
TAA Compliant |
| Product Highlights |
IP44-rated to prevent splashing water from damaging cables and other equipment
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases Designed for industrial cables and couplers—no guessing about compatibility Wall-mounting hardware included for immediate installation Built to protect Gigabit Ethernet and digital signage applications in harsh environments |
| Technology |
Cat6
Cat5/5e |
| Material |
Metal
|
| Mounting Details |
SCREW (X2), SCREW WASHER (X2)
|
| Number of Ports |
2
|
| Region |
Global
|