Download document () of 20

N482-2M24-6M12

100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins )

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-2M24-6M12
UPC
037332184559
Product Length/Depth
4.7 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.57 lb
Compliances
RoHS
Global Catalog
N482-2M24-6M12

Product specifications

Color
Black
Package Contents
Quick Start Guide
N482-2M24-6M12 100/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO to (x6) OM4 MTP/MPO
System Requirements
Designed specifically for use with N844- and N846-Series cables
Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
Guaranteed compatibility when used with recommended cabling
Product Highlights
Guaranteed compatibility when used with recommended cabling
Factory terminated connectors reduce the time and labor required of field connector terminations
Max insertion loss of 0.35dB
100/120Gb to 40Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO ( Male w/Pins ) connections to (x6) 12-Fiber OM4 MTP/MPO connections ( Male w/Pins )
Designed specifically for use with cables, such as the N844- and N846-Series cables
High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
SideA Connector1
24F MTP/MPO (MALE)
SideB Connector1
12F MTP/MPO (MALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
6

Export product specification