10GbE Pass-Through Cassette - (x12) LC Duplex
Product Name |
Eaton Tripp Lite series cassette
|
Catalog Number |
N484-12LC
|
UPC |
037332187260
|
Product Length/Depth |
1.46 in
|
Product Height |
2.36 in
|
Product Width |
5.12 in
|
Product Weight |
0.55 lb
|
Compliances |
REACH
RoHS |
Global Catalog |
N484-12LC
|
Color |
Black
|
Package Contents |
Quick Start Guide
N484-12LC 10Gb Pass-Through Cassette - (x12) LC Duplex |
System Requirements |
Compatible with both singlemode and multimode fiber cables
Designed specifically for use with N820- and N821-Series cables Guaranteed compatibility when used with recommended cabling |
Product Highlights |
10GbE Pass-Through Cassette, with (x12) LC Duplex connections
Designed specifically for use with cables, such as the N820- and N821-Series cables Compatible with both singlemode and multimode fiber cables. High Density Fiber Cassette for use with the N484-00U and N484-01U chassis' Guaranteed compatibility when used with recommended cabling Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements |
SideA Connector1 |
LC DUPLEX (FEMALE)
|
SideB Connector1 |
LC DUPLEX (FEMALE)
|
Technology |
Multimode
|
Features |
Flex Center
|
Operating Temperature Range |
-4° to 122°F (-20° to 50°C)
|
Number Of Ports |
12
|