Download document () of 20

NCGS25

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 5 mm, Nylon, 5 holes, 3/4", #12 AWG, #10 AWG, USE-2

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS25
UPC
662277038942
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.08 lb
Global Catalog
NCGS25

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68
Material
Nylon
Hole cable diameter
5 mm
Number of holes
Five-hole
Trade size
3/4"
Wire size
#12 AWG
#10 AWG
Wire type
USE-2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.