Download document () of 20

NITD20

Eaton Bussmann series low voltage british standard fuse, 20A, AC 550 V, V88/A1, 14 x 55 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NITD20
UPC
051712840118
EAN
5027590504034
Product Length/Depth
55 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
15.75 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-2
BS88
Global Catalog
NITD20

Product specifications

Amperage Rating
20 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A1
Current type
AC
Mounting dimension
M4
Center-to-center distance of connections
42.5 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Class
Class gG/gL
Fuse type
NITD
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.8 W
Connection
Bolt-on
Construction
BS88/A1
Construction size
A1
Fuse shape
Offset slotted bolted tags
Voltage type
AC
Suitable for
CM32FC Camaster fuse holder
RS20 Red spot fuse holder
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification