Download document () of 20

PS4F
Model code: Eaton Protection Strip 4 FR

Eaton Protection Strip 4 FR, 10A, Input: Schuko, Outputs: (4) French

General specifications

Product Name
Eaton Protection Strip
Catalog Number
PS4F
Model Code
Eaton Protection Strip 4 FR
EAN
3553340667268
Product Length/Depth
264 mm
Product Height
52 mm
Product Width
40 mm
Product Weight
0.324 kg
Compliances
CE Marked
MOR
Certifications
IEC/EN 60083
IEC/EN 60884-1

Product specifications

Circuit breaker
Yes
Core cross section
0 mm²
Halogen Free
No
Housing shape
Rectangular
Input connection
Protective contact (SCHUKO)
Internet/tel line protection
No
Material quality
Other
NEMA designation
None
Nominal frequency
50-60 Hz
Number of FR Socket Outlets
4
Amperage Rating
10A
Phase
Single-phase
Indicator type
Color LED
Number of NEMA-Outlets
0
Number of USB connections
0
Package contents
  • Surge suppressor device
  • Connected equipment warranty sheet
Power cord length
1m
RAL-number
7021
Residual current circuit breaker
No
Surface finish
Matt/Matte
Surface protection
Other
Switchable
Yes
Transparent
No
Angle of rotated central insert
Other
Number of Socket Outlets with Earth Pin
4
Color
Black
Number of outlets
4
Operating voltage
220-250 V
Interrupt rating
10 AIC
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Mounting Method
Portable
35 mm DIN rail
Material
Plastic
Fitted with:
LED indication
On/Off switch
Over voltage protection
Degree of Protection
IP20
Type
Surge Suppressor
Special features
Multi outlets surge protection device implementing 4 Schuko (DIN) sockets, including connected equipment warranty

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.