Download document () of 20

PV-20A10-T

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 20A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Bolt

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-20A10-T
UPC
051712389891
EAN
5027590505796
Product Length/Depth
62 mm
Product Height
25 mm
Product Width
52 mm
Product Weight
12.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified
CCC
Global Catalog
PV-20A10-T

Product specifications

Used with
BM Series, CHPV, 1A3400 fuseclips, HPV
Amperage Rating
20 A
Accessories
CHPV1IU. CHPV1U, CHPV2IU, CHPV2U, 1A3400-_, HPV-DV-_A ,1A3400 fuse clip
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
0 Hz
Frequency rating - max
0 Hz
Rated switching capacity
50 kA
Fuse size
10 x 38 mm
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
3.6 W
Fuse shape
Cylindrical, offset bolted tags
Pre arc (I2T)
34
Terminal material
Tin plated brass
Total I2T
350 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
10 x 38 mm
Material
Ceramic
Mounting method
Bolt
Quantity
10
Voltage rating
1000 Vdc
Type
Fuse
Special features
Minimum interrupting rating 1.5 x In, Time constant: 1-3 ms
Application
Combiner boxes, inverters, pv wire harnesses ,Photovoltaic strings
Fuse type
PV-A10-T
Fitted with:
Bolt fixing
Suitable for
CHPV Modular fuse holder
Breaking capacity at nominal voltage, DC
50 kA

Export product specification