
Fusebank, low voltage, 63 A, AC 690 V, BS, 6 way, white
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RSFB636WH
|
EAN |
5996516028469
|
Product Length/Depth |
210 mm
|
Product Height |
361 mm
|
Product Width |
150 mm
|
Product Weight |
2979 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
BS88
|
Global Catalog |
RSFB636WH
|
Amperage Rating |
63 A
|
Connection type |
Other
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Bus-mounting type |
No
|
Construction size |
Other
|
Mounting method |
Other
|
Voltage rating |
660 V
|
Type |
fuse accessory
|
Application |
general industrial applications
|