Download document () of 20

RT2R-BAT3
Model code: BATTERY ROUNDTECH LIFEPO 3.2V/3.0AH

Eaton Roundtech battery Pack, LIFEPO 3.2 Volt 3AH

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
RT2R-BAT3
Model Code
BATTERY ROUNDTECH LIFEPO 3.2V/3.0AH
EAN
3660191813109
Product Length/Depth
70 mm
Product Height
19 mm
Product Width
38 mm
Product Weight
0.087 kg
Compliances
CE marking
Global Catalog
RT2R-BAT3

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
45 °C
Battery pack
True
Capacity
3000 mAh
Dry
False
IEC indication
Other
Model
Lithium
Number of cells
2
Other indications
Other
Plastic housing
False
Size indication
Other
Height including pole
19 mm
Nominal voltage
3.2 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.