Download document () of 20

SD2XL-S-PV

Eaton Bussmann series photovoltaic fuses, size 2XL PV Fuse Base, 1500 Vdc, 400A

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
SD2XL-S-PV
EAN
5027590419123
Product Length/Depth
285 mm
Product Height
87.39 mm
Product Width
60 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-2
Global Catalog
SD2XL-S-PV

Product specifications

Amperage Rating
400 A
Fuse size
2XL
Class
Class gPV
Construction size
2XL
Voltage rating
1500 Vdc
Application
Photovoltaic array combiners and disconnects

Export product specification