Eaton external burglar alarm siren, Sounder cover white
Product Name |
Eaton external burglar alarm siren
|
Catalog Number |
SDR-CV
|
EAN |
5060096854043
|
Product Length/Depth |
70 mm
|
Product Height |
265 mm
|
Product Width |
270 mm
|
Product Weight |
0.33 kg
|
Compliances |
CE marking
|
Certifications |
CE
|
Global Catalog |
SDR-CV
|
Built-in transformer |
No
|
Compliance |
Not applicable
|
Connection |
Not applicable
|
Cut-off period |
Not applicable
|
EN 50131 Security Grade |
Not applicable
|
Enclosure/lens color |
White
|
Enclosure material |
ABS (cover) Polycarbonate (lens)
|
Environmental class |
Not applicable
|
Low-volume mode |
No
|
Radio frequency |
Not applicable
|
Remote self test function |
No
|
Replacement battery code |
Not applicable
|
Sounder output |
0 dB
|
Sounder type |
External
|
Type of current |
Not applicable
|
Type Of Tone |
Not applicable
|
Housing material |
Plastic
|
Mounting Method (ETIM) |
Not applicable
|