Plug 12 with 8 power & 4 standard TRIM TRIO contacts; SMS12PDH2NA
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS12PDH2NA
|
Product Length/Depth |
60.6 mm
|
Product Height |
31.7 mm
|
Product Width |
18.6 mm
|
Product Weight |
9.4 g
|
Global Catalog |
SMS12PDH2NA
|
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
Backshell type |
Strain Relief
|
Connector accessory option |
Integrated with connector
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
12
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Number Of Contacts |
12
|
Number of cavity #12 |
8
|
Number of cavity #16 |
4
|