Cable plug with integrated strain relief; SMS24PDH1
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS24PDH1
|
Product Length/Depth |
65.1 mm
|
Product Height |
41.8 mm
|
Product Width |
23.7 mm
|
Product Weight |
17.6 g
|
Global Catalog |
SMS24PDH1
|
Environmental conditions |
RoHS
REACH Flammability rating UL94 V0 |
Backshell type |
Strain Relief
|
Connector accessory option |
Integrated with connector
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
24
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Number Of Contacts |
24
|
Number of cavity #16 |
24
|