Straight boardmount with short PCB female contacts (Gold & Tin plating); SMS4SE3K9
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS4SE3K9
|
Product Length/Depth |
13.4 mm
|
Product Height |
21.3 mm
|
Product Width |
5.9 mm
|
Product Weight |
3.1 g
|
Global Catalog |
SMS4SE3K9
|
Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
4
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
4
|
Number of cavity #16 |
4
|