Flame retardant straight boardmount receptacle with female PCB contacts; SMS6GE33
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS6GE33
|
Product Length/Depth |
13.4 mm
|
Product Height |
16.2 mm
|
Product Width |
10.9 mm
|
Product Weight |
5 g
|
Global Catalog |
SMS6GE33
|
Environmental conditions |
Fire & Smoke
REACH RoHS Flammability rating UL94 V0 |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
6
|
Shell material |
Plastic
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
6
|
Number of cavity #16 |
6
|