Straight boardmount with short PCB male contacts (Gold & Tin plating); SMS6SE4K9
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS6SE4K9
|
Product Length/Depth |
13.4 mm
|
Product Height |
16.2 mm
|
Product Width |
10.9 mm
|
Product Weight |
5.1 g
|
Global Catalog |
SMS6SE4K9
|
Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
6
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
6
|
Number of cavity #16 |
6
|