Socket cable plug for pin and coax boardmount header; SMS9P3
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS9P3
|
Product Length/Depth |
46.5 mm
|
Product Height |
5.9 mm
|
Product Width |
25 mm
|
Product Weight |
4.7 g
|
Global Catalog |
SMS9P3
|
Environmental conditions |
RoHS
REACH Flammability rating UL94 V0 |
Connector accessory option |
No backshell possibility
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
9
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Number Of Contacts |
9
|
Number of cavity #16 |
9
|