Knowledge Search
Download document () of 20

ST0500600F41C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6" #50 125#FF CI/BRZ ST D, Cast, Cast iron, 13.8 Bar, ANSI flange 6"

General specifications

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500600F41C
Product Length/Depth
527 mm
Product Height
921 mm
Product Width
559 mm
Product Weight
227 kg
Certifications
CRN Stamp

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Connection size (inlet/outlet)
6"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.