Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton TVS diode ESD supp. DFN2x2-3L size, 12 op. voltage, 950 pF, 30 kV, Unidirectional
| Product Name | 
                                                Eaton TVS diode ESD suppressor
                                             | 
| Catalog Number | 
                                                STN202120U952
                                             | 
| UPC | 
                                                051712771788
                                             | 
| Product Length/Depth | 
                                                2.1 mm
                                             | 
| Product Height | 
                                                0.6 mm
                                             | 
| Product Width | 
                                                2.1 mm
                                             | 
| Product Weight | 
                                                0.00652 g
                                             | 
| Compliances | 
                                                RoHS Compliant
                                             | 
| Global Catalog | 
                                                STN202120U952
                                             | 
| Voltage rating | 
                                                12 V
                                             | 
| Operating temperature - max | 
                                                125 °C
                                             | 
| Operating temperature - min | 
                                                -55 °C
                                             | 
| Capacitance | 
                                                950
                                             | 
| Clamping voltage | 
                                                32
                                             | 
| ESD withstand - contact | 
                                                30
                                             | 
| ESD withstand - air | 
                                                30
                                             | 
| Type | 
                                                ESD suppressor
                                             |