Download document () of 20

TBC50

Eaton Bussmann series low voltage british standard fuse, 50A, AC 660 V, DC 460 V, 27 x 129 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TBC50
EAN
5027590513173
Product Length/Depth
129 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
89.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Global Catalog
TBC50

Product specifications

Amperage Rating
50 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TBC
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
111 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification