Download document () of 20

TC100

Eaton Bussmann series low voltage british standard fuse, 100A, AC 660 V, DC 350 V, V88/B1, 26 x 137 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TC100
UPC
051712485074
EAN
5027590513272
Product Length/Depth
137 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
122.8 g
Certifications
Not Applicable
Global Catalog
TC100

Product specifications

Amperage Rating
100 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B1
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gG/gL
Fuse type
TC
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
111 mm fixing centre
Construction
BS88/B1
Construction size
B1
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification