Download document () of 20

TD3-D
Model code: NH3 Triple Pole Base CE

Eaton Bussmann series NH bases triple pole base, 690V, 630A, Low voltage, Thermoplastic body

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
TD3-D
Model Code
NH3 Triple Pole Base CE
UPC
051712371636
EAN
5027590589468
Product Length/Depth
220 mm
Product Height
239 mm
Product Width
137.5 mm
Product Weight
2080 g
Compliances
Contact factory
Global Catalog
TD3-D

Product specifications

Amperage Rating
630 A
Material
Thermoplastic body
Voltage rating
690
Type
Low voltage

Export product specification