Download document () of 20

TFC80

Eaton Bussmann series low voltage british standard fuse, 80A, AC 1500 V, DC 660 V, 40 x 192 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TFC80
UPC
051712392860
EAN
5027590568876
Product Length/Depth
215 mm
Product Height
47 mm
Product Width
48 mm
Product Weight
90.5 g
Compliances
Contact Manufacturer
Global Catalog
TFC80

Product specifications

Amperage Rating
80 A
Current type
AC/DC
Mounting dimension
M10
Center-to-center distance of connections
168.4 mm
Breaking capacity
63 kA
Rated switching capacity
63 kA
Rated voltage AC
1500 V
Rated voltage DC
660 V
Class
Class gG/gL
Fuse type
TFC
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
63 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
1500 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification