Download document () of 20

TIS40

Eaton Bussmann series low voltage british standard fuse, 40A, AC 660 V, DC 460 V, V88/A3, 22 x 86 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TIS40
UPC
051712484954
EAN
5027590514323
Product Length/Depth
84.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
49 g
Compliances
Not Applicable
Certifications
IEC Rated
Global Catalog
TIS40

Product specifications

Used with
RS63H or MC63F fuse holder
Amperage Rating
40 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A3
Current type
AC/DC
Mounting dimension
M5
Center-to-center distance of connections
73 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TIS
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
73 mm fixing centre
Construction
BS88/A3
Construction size
A3
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Suitable for
CM63F Camaster fuse holder
RS63 Red spot fuse holder
Quantity
20
Voltage rating
690 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification