Download document () of 20

TIS63M80

Eaton Bussmann series low voltage british standard fuse, 63A, AC 660 V, DC 460 V, V88/A3, 22 x 86 mm, gM, 63M80

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TIS63M80
UPC
051712484978
EAN
5027590514361
Product Length/Depth
58 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
84.95 g
Compliances
Not Applicable
Certifications
IEC Rated
Global Catalog
TIS63M80

Product specifications

Used with
RS63H or MC63F fuse holder
Amperage Rating
80 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A3
Current type
AC/DC
Mounting dimension
M5
Center-to-center distance of connections
73 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
63M80
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gM
Fuse type
TIS
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
73 mm fixing centre
Construction
BS88/A3
Construction size
A3
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Suitable for
CM63F Camaster fuse holder
RS63 Red spot fuse holder
Quantity
20
Voltage rating
690 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification