Photo is representative
Download
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", 21.5 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series octagon outlet box
|
Catalog Number |
TP838
|
UPC |
786189108385
|
Product Length/Depth |
4 in
|
Product Height |
2.13 in
|
Product Width |
4 in
|
Product Weight |
0.62 lb
|
Global Catalog |
TP838
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Box size |
4"
|
Bottom Knockouts |
(3) 1/2 in, (2) 3/4 in
|
Capacity |
21.5 cubic in
|