Female plug IP68/69K, 48 h salt spray, keying X; UT0W62041SXH
| Product Name | 
                                                Eaton Souriau UTO series metal IP68/69k connector for intensive use
                                             | 
| Catalog Number | 
                                                UT0W62041SXH
                                             | 
| Product Length/Depth | 
                                                27.3 mm
                                             | 
| Product Height | 
                                                38.8 mm
                                             | 
| Product Width | 
                                                38.8 mm
                                             | 
| Product Weight | 
                                                42.4 g
                                             | 
| Compliances | 
                                                Overvoltage category III / pollution degree III  UL 1977 | 
| Current rating | 
                                                8 A IEC  3 A UL | 
| Fitted with: | 
                                                Shielding
                                             | 
| Environmental conditions | 
                                                Fire & Smoke  Flammability rating UL94 V0 RoHS REACH | 
| Environmental resistance | 
                                                Resistant against gasoline  Resistant against mineral oil Resistant against basic bath Resistant against acid bath Resistant against oil Shock resistance 50g, 11ms per MIL-C-26482 I Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I | 
| Test current | 
                                                8 A IEC  3 A UL 2 A CSA | 
| Test voltage | 
                                                250 V CSA  80 V IEC 250 V UL | 
| Connector accessory option | 
                                                Not delivered, to be ordered separately
                                             | 
| Connector orientation | 
                                                X
                                             | 
| Connector type | 
                                                Plug
                                             | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact gender | 
                                                Socket (Female)
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Polyamide
                                             | 
| Layout | 
                                                41
                                             | 
| Plating | 
                                                Nickel
                                             | 
| Plug type | 
                                                Straight Plug
                                             | 
| Shell material | 
                                                Zinc alloy
                                             | 
| Shell size | 
                                                20
                                             | 
| Mating cycles | 
                                                500
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Number Of Contacts | 
                                                41
                                             | 
| Number of cavity #20 | 
                                                41
                                             | 
| Salt spray | 
                                                48 hour
                                             |