Plastic in line receptacle, with cable gland and grommet backshell, for 4 male contacts, IP68/69K, keying W; UTS1GJC104PW
| Product Name | 
                                                Eaton Souriau UTS series plastic waterproof IP68/69k connector
                                             | 
| Catalog Number | 
                                                UTS1GJC104PW
                                             | 
| Product Length/Depth | 
                                                70 mm
                                             | 
| Product Height | 
                                                26.7 mm
                                             | 
| Product Width | 
                                                26.7 mm
                                             | 
| Product Weight | 
                                                23.7 g
                                             | 
| Compliances | 
                                                CSA-C22.2 No.182.3 (please contact us for more details)  UL 1977 (please contact us for more details) IEC 61984 (please contact us for more details) | 
| Current rating | 
                                                10 A UL  13 A IEC | 
| Fitted with: | 
                                                Last mate first break capability(optional)  First mate last break capability(optional) | 
| Environmental conditions | 
                                                Flammability rating UL94 V0  RoHS REACH Fire & Smoke Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102 | 
| Environmental resistance | 
                                                Resistant against basic bath  Resistant against mineral oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against oil Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz Resistant against gasoline Resistant against acid bath | 
| Test current | 
                                                10 A UL  13 A IEC 7 A CSA | 
| Test voltage | 
                                                500 V UL  150 V IEC 500 V CSA | 
| Backshell angle | 
                                                Straight
                                             | 
| Backshell type | 
                                                Sealing Gland
                                             | 
| Connector accessory option | 
                                                Delivered with connector
                                             | 
| Connector orientation | 
                                                W
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact gender | 
                                                Pin (Male)
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Polyamide
                                             | 
| Layout | 
                                                4
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                10
                                             | 
| Cable diameter - max | 
                                                8 mm
                                             | 
| Cable diameter - min | 
                                                1.5 mm
                                             | 
| Mating cycles | 
                                                250
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                In-Line Receptacle
                                             | 
| Number Of Contacts | 
                                                4
                                             | 
| Number of cavity #16 | 
                                                4
                                             | 
| Salt spray | 
                                                500 hour
                                             |