Sealing cap, size 10, for UTS plug; UTS610dcg
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS610DCG
|
Product Length/Depth |
152 mm
|
Product Height |
19.5 mm
|
Product Width |
19.5 mm
|
Product Weight |
5 g
|
Global Catalog |
UTS610DCG
|
Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
Shell size |
10
|