Sealing cap, size 14, for UTS plug; UTS614dcg
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS614DCG
|
Product Length/Depth |
159 mm
|
Product Height |
27 mm
|
Product Width |
27 mm
|
Product Weight |
13 g
|
Global Catalog |
UTS614DCG
|
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
Shell size |
14
|