Plastic plug, without backshell, for 5 female contacts, IP68/69K; UTS618X2M3S
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS618X2M3S
|
Product Length/Depth |
37 mm
|
Product Height |
41.3 mm
|
Product Width |
41.3 mm
|
Product Weight |
26.6 g
|
Compliances |
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details) UL 1977 (please contact us for more details) |
Global Catalog |
UTS618X2M3S
|
Current rating |
44 A UL
32 A IEC |
Fitted with: |
Last mate first break capability(optional)
First mate last break capability(optional) |
Environmental conditions |
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Flammability rating UL94 V0 RoHS Fire & Smoke REACH |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against acid bath Resistant against gasoline Resistant against basic bath UV resistant, no degradation after 5 years of exposure in natural environment Resistant against mineral oil Resistant against oil |
Test current |
34 A CSA
44 A UL 32 A IEC |
Test voltage |
600 V UL
600 V CSA 300 V IEC |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
N
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact gender |
Socket (Female)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
X2M3
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
18
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
5
|
Number of cavity #16 |
3
|
Number of cavity #8 power |
2
|
Salt spray |
500 hour
|