Download document () of 20

UTS6FC128P

Plastic plug, with conduit adapter, for 8 male contacts, IP68/69K; UTS6FC128P

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC128P
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
27.47 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against gasoline
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil
Resistant against acid bath
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Test current
7 A CSA
10 A IEC
10 A UL
Test voltage
500 V UL
80 V IEC
500 V CSA
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #16
8
Salt spray
500 hour

Export product specification