Red coding ring, size 12, for UTS receptacle; UTS712CCRR
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS712CCRR
|
| Product Length/Depth |
1 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Diameter |
18 mm
|
| Product Weight |
1 g
|
| Environmental conditions |
RoHS
REACH Flammability rating UL94 V0 |
| Shell size |
12
|