Download document () of 20

WLRD1

Eaton Crouse-Hinds series WLRD wet location cover, Copper-free aluminum, Horizontal, 1-3/8", Gasket, Duplex spring door cover, for NEMA configuration round receptacles

General specifications

Product Name
Eaton Crouse-Hinds series WLRD wet location cover
Catalog Number
WLRD1
UPC
782274128023
Product Length/Depth
4.44 in
Product Height
2.91 in
Product Width
1.13 in
Product Weight
0.4 lb
Global Catalog
WLRD1

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Gasket
Type
Duplex spring door cover, for NEMA configuration round receptacles
Material
Copper-free aluminum
Mounting direction
Horizontal
Opening diameter
1-3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.